フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

NEMA Type 4x 304 & 316 Stainless Steel Electrical Enclosure for Harsh Enviornments, 60x48 to 72x72 sizes

SCE-ELSSLP Series Outdoor Electrical Enclosures

NEMA Type 4x 304 & 316 Stainless Steel Electrical Enclosure for Harsh Enviornments, 60x48 to 72x72 sizes, Enviroline® Series by Saginaw | SCE-ELSSLP Series Outdoor Electrical Enclosures

¥2,401,109 SCE-60EL4812SSLPPL

1 year warranty
  • 0.104" Stainless Steel Type 304 and 316
  • Seams Continuously Welded and Ground Smooth
  • Oil-Resistant Gasket
  • Flange Trough Collar Around All Sides of Door Opening
  • Stainless Steel Concealed Hinge
  • Padlocking/Keylocking Handle and 3-Point Operating Mechanism and Tamper-Resistant Hardware is Included
  • Removable and Interchangeable Doors
  • Removable Print Pocket
  • Lifting Eyes for Easy Handling
  • Ground Stud On Door and Body
  • Collar Studs Provided for Mounting Optional Panels
  • 12" Removable Floor Stands
  • Removable Center Post
  • No Door Stiffener Required
NEMA規格 筐体 - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

Application
The SCE-ELSSLP series outdoor electrical enclosures are designed to house electrical and electronic controls, instruments and equipment in areas which may be regularly hosed down or are in very wet conditions. These electrical control panels provide protection from dust, dirt, oil and strong jets of water. This outdoor electrical control panel is the solution for waterproof and weatherproof applications.

Finish
#4 brushed finish on all exterior surfaces. Optional panels are powder coated white.

IS5 Industry Standards
NEMA Type 4, 4X, 12 & 13
UL Listed Type 4, 4X & 12
CSA Type 4, 4X & 12
IEC 60529 IP 66
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
Type 4X 304 Stainless Steel Enviroline Series Two-Door Electrical Enclosures

Must Ship LTL Truck Freight
 
Enclosures - sub-panels sold separately
SCE-60EL4812SSLPPL
¥2,641,220 (税込)
(税抜価格 ¥2,401,109)
納期: 4 週間
 
60in.H, 48in.W, 12in.D
SCE-60EL4818SSLPPL
¥2,802,366 (税込)
(税抜価格 ¥2,547,605)
納期: 4 週間
 
60in.H, 48in.W, 18in.D
SCE-60P48
¥135,931 (税込)
(税抜価格 ¥123,574)
納期: 4 週間
 
Sub-panel for 60'H x 48" W electrical enclosure
 
SCE-60EL6012SSLPPL
¥2,964,569 (税込)
(税抜価格 ¥2,695,063)
納期: 4 週間
 
60in.H, 60in.W, 12in.D
SCE-60EL6018SSLPPL
¥3,104,318 (税込)
(税抜価格 ¥2,822,107)
納期: 4 週間
 
60in.H, 60in.W, 18in.D
SCE-60P60
¥176,340 (税込)
(税抜価格 ¥160,309)
納期: 4 週間
 
Sub-panel for 60'H x 60" W electrical enclosure
 
SCE-72EL6012SSLPPL
¥3,381,172 (税込)
(税抜価格 ¥3,073,793)
納期: 4 週間
 
72in.H, 60in.W, 12in.D
SCE-72EL6018SSLPPL
¥3,452,764 (税込)
(税抜価格 ¥3,138,876)
納期: 4 週間
 
72in.H, 60in.W, 18in.D
SCE-72P60
¥189,265 (税込)
(税抜価格 ¥172,059)
納期: 4 週間
 
Sub-panel for 72'H x 60" W electrical enclosure
 
SCE-72EL7212SSLPPL
¥3,649,046 (税込)
(税抜価格 ¥3,317,314)
納期: 4 週間
 
72in.H, 72in.W, 12in.D
SCE-72EL7218SSLPPL
¥3,921,674 (税込)
(税抜価格 ¥3,565,158)
納期: 4 週間
 
72in.H, 72in.W, 18in.D
SCE-72EL7224SSLPPL
¥4,061,423 (税込)
(税抜価格 ¥3,692,203)
納期: 4 週間
 
72in.H, 72in.W, 24in.D
SCE-72P72
¥227,956 (税込)
(税抜価格 ¥207,233)
納期: 4 週間
 
Sub-panel for 72'H x 72" W electrical enclosure
 
Type 4X 316 Stainless Steel Enviroline Series Two-Door Electrical Enclosures
Enclosures
SCE-60EL4812SS6LPPL
¥3,168,777 (税込)
(税抜価格 ¥2,880,706)
納期: 4 週間
 
60in.H, 48in.W, 12in.D
SCE-60EL4818SS6LPPL
¥3,360,567 (税込)
(税抜価格 ¥3,055,061)
納期: 4 週間
 
60in.H, 48in.W, 18in.D
SCE-60P48
¥135,931 (税込)
(税抜価格 ¥123,574)
納期: 4 週間
 
Sub-panel for 60'H x 48" W electrical enclosure
 
SCE-60EL6012SS6LPPL
¥3,556,585 (税込)
(税抜価格 ¥3,233,259)
納期: 4 週間
 
60in.H, 60in.W, 12in.D
SCE-60EL6018SS6LPPL
¥3,724,336 (税込)
(税抜価格 ¥3,385,760)
納期: 4 週間
 
60in.H, 60in.W, 18in.D
SCE-60P60
¥176,340 (税込)
(税抜価格 ¥160,309)
納期: 4 週間
 
Sub-panel for 60'H x 60" W electrical enclosure
 
SCE-72EL6012SS6LPPL
¥4,056,667 (税込)
(税抜価格 ¥3,687,879)
納期: 4 週間
 
72in.H, 60in.W, 12in.D
SCE-72EL6018SS6LPPL
¥4,140,676 (税込)
(税抜価格 ¥3,764,251)
納期: 4 週間
 
72in.H, 60in.W, 18in.D
SCE-72P60
¥189,265 (税込)
(税抜価格 ¥172,059)
納期: 4 週間
 
Sub-panel for 72'H x 60" W electrical enclosure
 
SCE-72EL7212SS6LPPL
¥4,378,961 (税込)
(税抜価格 ¥3,980,874)
納期: 4 週間
 
72in.H, 72in.W, 12in.D
SCE-72EL7218SS6LPPL
¥4,704,952 (税込)
(税抜価格 ¥4,277,229)
納期: 4 週間
 
72in.H, 72in.W, 18in.D
SCE-72EL7224SS6LPPL
¥4,872,968 (税込)
(税抜価格 ¥4,429,971)
納期: 4 週間
 
72in.H, 72in.W, 24in.D
SCE-72P72
¥227,956 (税込)
(税抜価格 ¥207,233)
納期: 4 週間
 
Sub-panel for 72'H x 72" W electrical enclosure
 
Drip Shields Recommended fro Ourdoor Applications - SS screws included
SCE-DS48SS
¥70,304 (税込)
(税抜価格 ¥63,913)
納期: 4 週間
 
48" wide, 304 stainless steel drip shield
SCE-DS60SS
¥80,190 (税込)
(税抜価格 ¥72,900)
納期: 2 週間
 
60" wide, 304 stainless steel drip shield
SCE-DS72SS
¥93,621 (税込)
(税抜価格 ¥85,110)
納期: 4 週間
 
72" wide, 304 stainless steel drip shield
ACCESSORIES
SCE-3PTL
¥30,363 (税込)
(税抜価格 ¥27,603)
納期: 4 週間
 
Three Point Latch Kit for Enviroline Series Enclosures, handle sold separately.   more info

SCE-ELKL
¥30,363 (税込)
(税抜価格 ¥27,603)
納期: 2 週間
 
Keylocking Handle for Enviroline series Enclosures.
SCE-ELPL
¥32,141 (税込)
(税抜価格 ¥29,219)
納期: 4 週間
 
Padlocking Handle for Enviroline series Enclosures.
We noticed you are from the US. Visit your local site for regional offers and live support.