フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

NEMA Type 3R & 4 Free-Standing, Single-Door Dual-Access Indoor/Outdoor Electrical Enclosures and Control Panels - Sizes from 72x24 to 90x36"

SCE-FSDA Series Electrical Enclosures

NEMA Type 12, 3R & 4 Free-Standing, Single-Door Dual-Access Indoor/Outdoor Electrical  Enclosures and Control Panels by Saginaw Control | SCE-FSDA Series Electrical Enclosures

¥721,918 SCE-72EL2424FSDA

1 year warranty
  • 0.104" Carbon Steel
  • Seams Continuously Welded and Ground Smooth, No Holes or Knockouts
  • Strong, Rigid Construction
  • Lifting Eyes for Easy Handling
  • Padlocking or Keylocking Handle and 3-Point Operating Mechanism and Tamper-Resistant Hardware is Included
  • Latch Rods Have Rollers for Easier Door Closing
  • Concealed Hinge
  • Flange Trough Collar Around All Sides of Door Opening
  • Removable Print Pocket Provided On Door with 3-Point Latch
  • Mounting Channels Welded Horizontally On Sides of Interior Body At Top, Bottom and Middle for Mounting Optional Panels or Rack Mounting Angles
  • Oil Resistant Gasket
  • Removable and Interchangeable Doors
  • Ground Stud On Door
NEMA規格 筐体 - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

Application
The SCE-FSDA series indoor/outdoor electrical enclosures are designed to house electrical and electronic controls, instruments and equipment in areas which may be regularly hosed down or are in very wet conditions. These electrical control panels provide protection from dust, dirt, oil and water. This outdoor electrical control panel is the solution for waterproof and weatherproof applications. The enclosures are extra deep for applications requiring more interior space.
by Saginaw Control
Finish
White powder coating inside and ANSI-61 recoatable gray finish outside over phosphatized surfaces. Optional panels are powder coated white.

Industry Standard IS3
NEMA Type 3R, 12 & Type 13
UL Listed Type 3R, 12
CSA TYpe 3R, 12
IEC 60529 IP 55

Industry Standard IS4
NEMA Type 3R, 4, 12 & Type 13
UL Listed Type 3R, 4, 12
CSA TYpe 3R, 4, 12
IEC 60529 IP 66

Note: To meet 3R rating, a drip shield is required for snow, sleet and ice.

SCE_FSDA Series Dimensions Diagram
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
Dual Access Indoor/Outdoor Metal Electrical Enclosures and Control Panels

Must Ship LTL Truck Freight
 
SCE-72EL2424FSDA
¥794,110 (税込)
(税抜価格 ¥721,918)
納期: 4 週間
 
NEMA Type 3R & 4 free-standing single-door, enclosure, 72"H, 24"W, 24"D
SCE-72EL2430FSDA
¥867,815 (税込)
(税抜価格 ¥788,922)
納期: 4 週間
 
NEMA Type 3R & 4 free-standing single-door, enclosure, 72"H, 24"W, 30"D
SCE-72EL2436FSDA
¥950,237 (税込)
(税抜価格 ¥863,851)
納期: 4 週間
 
NEMA Type 3R & 4 free-standing single-door, enclosure, 72"H, 24"W, 36"D
SCE-72P24F1
¥93,343 (税込)
(税抜価格 ¥84,858)
納期: 4 週間
 
Full sub-panel for 72 x 24 electrical enclosure
SCE-72P24F2
¥59,793 (税込)
(税抜価格 ¥54,357)
納期: 4 週間
 
Half sub-panel for 72 x 24 electrical enclosure
 
SCE-72EL3024FSDA
¥867,815 (税込)
(税抜価格 ¥788,922)
納期: 4 週間
 
NEMA Type 3R & 4 free-standing single-door, enclosure, 72"H, 30"W, 24"D
SCE-72EL3024FSDA
¥867,815 (税込)
(税抜価格 ¥788,922)
納期: 4 週間
 
NEMA Type 3R & 4 free-standing single-door, enclosure, 72"H, 30"W, 24"D
SCE-72P30F1
¥109,679 (税込)
(税抜価格 ¥99,708)
納期: 2 週間
 
Full sub-panel for 72 x 30 electrical enclosure
SCE-72P30F2
¥67,537 (税込)
(税抜価格 ¥61,397)
納期: 4 週間
 
Half sub-panel for 72 x 30 electrical enclosure
 
SCE-723624FSDA
¥950,237 (税込)
(税抜価格 ¥863,851)
納期: 4 週間
 
NEMA Type 3R & 12 free-standing single-door, enclosure, 72"H, 36"W, 24"D
SCE-723636FSDA
¥1,124,857 (税込)
(税抜価格 ¥1,022,597)
納期: 4 週間
 
NEMA Type 3R & 12 free-standing single-door, enclosure, 72"H, 36"W, 36"D
SCE-72P36F1
¥124,743 (税込)
(税抜価格 ¥113,403)
納期: 4 週間
 
Full sub-panel for 72 x 36 electrical enclosure
SCE-72P36F2
¥76,563 (税込)
(税抜価格 ¥69,603)
納期: 4 週間
 
Half sub-panel for 72 x 36 electrical enclosure
 
SCE-903624FSDA
¥1,095,797 (税込)
(税抜価格 ¥996,179)
納期: 4 週間
 
NEMA Type 3R & 12 free-standing single-door, enclosure, 90"H, 36"W, 24"D
SCE-903636FSDA
¥1,304,230 (税込)
(税抜価格 ¥1,185,664)
納期: 4 週間
 
NEMA Type 3R & 12 free-standing single-door, enclosure, 90"H, 36"W, 36"D
SCE-90P36F1
¥148,394 (税込)
(税抜価格 ¥134,903)
納期: 4 週間
 
Full sub-panel for 90 x 36 electrical enclosure
SCE-90P36F2
¥87,321 (税込)
(税抜価格 ¥79,382)
納期: 4 週間
 
Half sub-panel for 90 x 36 electrical enclosure
 
Drip shield required for NEMA 3R rating
SCE-DS24N4
¥23,337 (税込)
(税抜価格 ¥21,215)
納期: 4 週間
 
Drip shield for 24" wide enclosure, 2 required
SCE-DS30N4
¥23,850 (税込)
(税抜価格 ¥21,682)
納期: 4 週間
 
Drip shield for 30" wide enclosure, 2 required
SCE-DS36N4
¥24,228 (税込)
(税抜価格 ¥22,025)
納期: 4 週間
 
Drip shield for 36" wide enclosure, 2 required
We noticed you are from the US. Visit your local site for regional offers and live support.