フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

Dry Block Temperature Calibrators and Micro-Bath Calibrators

TCL-650S, TCL-M165S-B, TCL-M255S-B, TCL-3M165E

Dry Block, Micro Bath and Multi-Function Calibrators | TCL-650S, TCL-M165S-B, TCL-M255S-B, TCL-3M165E

Dry Block, Micro Bath and Multi-Function Calibrators

スクロールダウンし、全ラインアップをご覧ください

CE
  • Extremely High Accuracy and Stability
  • Certificate of Calibration Included
  • Five Models to meet all your calibration needs
  •    TCL650S-D Precision Dry Block Calibrator,
       ambient to 650°C (1202°F
  •    TCL165S-D Precision Hot/Cold Dry Block    
  •    TCL165S-B Precision Hot/Cold Micro Bath    
  •    TCL-3M255S-BPrecision Micro Bath
       Calibrator, Ambient to 255°C (491°F)
  •    TCL3M165EPrecision 4-Function Base
       (add the functions you need)
校正器 - 関連する商品を探す
(見つからない場合はカスタマーサービスにご連絡ください)

商品説明

A temperature calibrator today needs to be versatile and meet a wide range of requirements. It should be an easily portable device to cope with frequently changing operation locations, as in multiple test bays or in production locations. A calibrator should also be equally suitable for stationary use in the measurement lab or in testing and inspection. To meet these demands, these calibrators are lightweight and easy-to-use at each site. Five temperature calibrators are available to cover the range from -35 to 650°C (-31 to 1202°F) and wet or dry calibration requirements.

    • Dry Block Calibrator: TCL-650S-D, ambient to 650°C (1202°F)
    • Dry Block Calibrator: TCL-165S-D, -35 to 165°C (-31 to 329°F)
    • Micro Bath Calibrator: TCL-M165S-B, -35 to 165°C (-31 to 329°F)
    • Micro Bath Calibrator: TCL-M255S-B, ambient to 255°C (491°F)

Why Calibrate? Temperature sensors are subject to mechanical, thermal and chemical stresses. This results in a drift the longer the sensors are in use. Only the regular calibration of the sensors provides information on the difference between the actual temperature and the measured temperature and makes the specific drift visible. This data can be critical to maintaining a stable process operation. Dry block calibrators and micro bath calibrators are one of the best means to check and calibrate a wide range of temperature measuring instruments and temperature sensors. Mechanical, electro-mechanical or electronic measurement equipment can be checked with ease. These compact and durable calibrators are easy to transport, user-friendly and offer all the features required for the specific test.

Specifications
Control Sensor:
Switchable internal/external
Micro Bath
Temperature Range:
-35 to 165°C (-31 to 329°F)
Tolerance: ±0.1°C (±0.18°F)
Stability: ±0.05°C (±0.09°F)
Measurement Zone: 110 to 150 mm (4.33 to 5.91")
DRY BLOCK
Temperature Range:
-35 to 165°C (-31 to 329°F)
Tolerance: ±0.3°C (±0.54°F)
Stability: ±0.05°C (±0.09°F)
Measurement Zone: 123 to 163 mm (4.84 to 6.42")
Infrared
Temperature Range:
-35 to 165°C (-31 to 329°F)
Tolerance: ±0.5°C (±0.9°F)
Stability: ±0.05°C (±0.09°F)
Measurement Zone: 110 mm (4.33")
Surface
Temperature Range:
-25 to 150°C (-13 to 302°F)
Tolerance: ±1°C (±1.8°F)
Stability: ±0.2°C (±0.36°F)
Block: 60 mm (2.36") diameter, 170 mm (6.69") depth
Display: 178 mm (7") bright color touch screen, 120 to 140° viewing angle
Units: C°/F° switchable
Display Range: -50 to 165°C (-58 to 329°F)
Resolution: 0.1/0.01/0.001°C (0.18/0.02/0.002°F)
Dimensions
    Width: 210 mm (8.27")
    Height: 380 x 50 mm (14.96 x 1.97")
    Depth: 300 mm (11.81")
Weight: Approximately 13 kg (28.7 lb)
Power Supply: 100 to 240 Vac, 50/60 Hz
Power Consumption: Approximately 400 VA
注文する (部品番号ビルダーより掲載以外の製品もご選択いただけます)(注文数を入力の上、"カートに追加"をクリックしてください)
部品番号/Desc.
注文数
商品説明
TCL-650S-D
お問い合せ下さい   
納期: 
 
 
Precision dry block calibrator, ambient to 650°C (1202°F)
TCL-165S-D
¥3,686,436 (税込)
(税抜価格 ¥3,351,305)
納期: 8 週間
 
Precision dry block calibrator, -35 to 165°C (-31 to 329°F)
TCL-M165S-B
¥1,731,972 (税込)
(税抜価格 ¥1,574,520)
納期: 8 週間
 
Precision micro bath calibrator, -35 to 165°C (-31 to 329°F)
TCL-M255S-B
¥2,841,878 (税込)
(税抜価格 ¥2,583,525)
納期: 8 週間
 
Precision micro bath calibrator, ambient to 255°C (491°F)
ACCESSORIES FOR TCL-650S AND TCL-165
TCL-S-DB28150-A
お問い合せ下さい   
納期: 
 
 
Adaptor sleeve, 2 bores 1/4 and 1/8" dia.
TCL-S-DB28150-B
お問い合せ下さい   
納期: 
 
 
Adaptor sleeve, 3 bores 1/2, 1/4 and 1/8" dia.
TCL-S-DB28150-C
お問い合せ下さい   
納期: 
 
 
Adaptor sleeve, 4 bores 1/8, 3/16, 1/4, 3/8" dia.
TCL-S-DB28150-D
お問い合せ下さい   
納期: 
 
 
Adaptor sleeve, 7 bores 6 x 1/4 and 1/8" dia.
TCL-S-DB28150-E
¥183,464 (税込)
(税抜価格 ¥166,785)
納期: 9 週間
 
Adaptor sleeve, 7 bores 1/8 and 2 x 3/16", 2 x 1/4",2 x 3/8" dia.
ACCESSORIES FOR TCL-M165
TCL-S-M5-MB60
お問い合せ下さい   
納期: 
 
 
Micro bath tub insert
TCL-M16-L155C
¥47,839 (税込)
(税抜価格 ¥43,490)
納期: 2 週間
 
Calibration liquid (10 cS)FOR TCL-165S
TCL-M16-L255C
お問い合せ下さい   
納期: 
 
 
Calibration liquid (50 cS) FOR TCL-M255S
注: * Tub insert aids quick changes (no cleaning). Ordering tub insert with the micro bath includes the tub in the calibration.
Comes complete with C of C, power cable, insertion tool, sensor basket, suction pump, transport cover, magnetic stirrer with magnet lifter, sensor lid with 5 silicone plugs, and operator’s manual
To order a calibrator with multiple functions contact our sales team.
Ordering Example: (1) TCL-M16-L155C Calibration liquid (10 cS), ¥43,490  plus (1) TCL-M165S-B Precision micro bath calibrator, -35 to 165°C, ¥1,574,520 , ¥43,490 + 1,574,520 = ¥1,618,010
We noticed you are from the US. Visit your local site for regional offers and live support.