フランジ式浸漬ヒーター
フランジ式浸漬ヒーターは、タンク内、加圧容器での使用のために設計されています。取り付けが簡単で、メンテナンス法はガスや液体ヒーターに最も広く使われている方法のうちの一つです。
下記製品は英文ですが、ご注文いただけます。
STRC Series 8mm
8mm (0.315") Diameter Round Heater with Sealed End and Single-End Termination - Discontinued
購入検討 »
TPN1 Series
Flanged Immersion Heaters with Custom Size and Shape Flanges, 3.5" Square Flange Standard, 240, 480 or 575 Vac Power, 3 Phase
購入検討 »
TPN2 Series
Flanged Immersion Heaters with Custom Size and Shape Flanges, 6" Square Flange Standard, 208, 230, 460, 575 Vac Power, 3 Phase
購入検討 »
TPN3 Series
Flanged Immersion Heaters with Custom Size and Shape Flanges, 6" Square Flange Standard, 208, 240, 480, 575 Vac Power, 3 Phase
購入検討 »
TPN4 Series
Flanged Immersion Heaters with Custom Size and Shape Flanges, 2 1/2" Square Flange Standard, 120, 240 Vac Power, 1 Phase
購入検討 »
TPN5 Series
Flanged Immersion Heaters with Custom Size and Shape Flanges, 7 1/2" Diameter Flange Standard, 208, 240, 480 Vac Power, 3 Phase
購入検討 »
TPN6 Series
Flanged Immersion Heaters with Custom Size and Shape Flanges, 7" Diameter Flange Standard, 240, 480 Vac Power, 1 Phase and 240, 480 Vac Power, 3 Phase
購入検討 »
TPN7 Series
Flanged Immersion Heaters with Custom Size and Shape Flanges, 6 1/2" Diameter Flange Standard, 208, 230, 460, 575 Vac Power, 3 Phase
購入検討 »