» 警告灯
警告灯
工業用機器の作動状況を表示するマルチレベルのマルチカラータワー式警告灯。
下記製品は英文ですが、ご注文いただけます。
Stack Lights - Warning Tower Lights, Complete Assembled Lights and Components
Stack Lights, Indicating Lights, Signal Lights with Steady, Flashing & Strobe Light Modules with NEMA 4/4x/13 & IP65 Rating
購入検討 »
Warning Towers
Modular Stacklights, Components and Assembled Indicating Lights
購入検討 »
M22 Series Indoor / Outdoor Panel Alarms
Signaling Alarms - Dual Tone, NEMA 4X IP65 for Harsh Environments
購入検討 »
OM-HFPU Series Front Panels for Meters & Controllers
Pre-Cut Front Panels for DIN Meters and Controllers for NEMA 4X Fiberglass Enclosures, Sizes 12x10 & 16x14"
購入検討 »
OMPB-IL Series LED and Incandescent Indicating Lights
22 mm Indicating Lights, NEMA Type 4/4x/13 IP66 suitable for wash down environments.
購入検討 »
SCE-ELJ Series Enviroline® Junction Electrical Enclosures
NEMA Type 4 Junction Outdoor Electrical Enclosures, Sizes from 6x4 to 20x20.
購入検討 »
70 Series
Audible Alarm Annuciators (buzzer)
購入検討 »
SL-PS Series Power Supplies
Power Supplies, Space Saving DIN Rail Mounting, 10 to 100 Watt for 5, 12, 24 & 48 VDC
購入検討 »
We noticed you are from
the US
. Visit your local site for regional offers and live support.
Stay here.
Go to the
the US
site >