ストリップヒータ
下記製品は英文ですが、ご注文いただけます。
CSF2 Series
Ceramic Insulated Finned Strip Heaters - Two Terminals at One End - Type T2
購入検討 »
CSF3 Series
Ceramic Insulated Finned Strip Heaters - Two Terminals At One End - T3 Type
購入検討 »
CSF4 Series
Ceramic Insulated Finned Strip Heaters - Two Terminals One End - T4 Type
購入検討 »
CSH1
Channel Strip Heaters, Ceramic Insulated, 15.88 x 6.35 mm (5/8 x 1/4")
購入検討 »
CSH2
Channel Strip Heaters, Ceramic Insulated, 25.4 x 16 mm (1 x 5/16")
購入検討 »
CSH3
Channel Strip Heaters, Ceramic Insulated, 38.1 x 7.94 mm (1 1/2 x 5/16")
購入検討 »
CSH4
Channel Strip Heaters, Ceramic Insulated, 38.1 x 7.94 mm (1 1/2 x 5/16")
購入検討 »
CSH5
Channel Strip Heaters, Ceramic Insulated, 38.1 x 9.53 mm (1 1/2 x 3/8")
購入検討 »