赤外線放射温度計 (固定マウント型・トランスミッタ)
製造ライン、機械等にマウント固定し利用可能なタイプ。 表示モニター内臓タイプ、電源内蔵式(外部電源不要)など、使用環境に応じて様々なタイプより選択可能です。
下記製品は英文ですが、ご注文いただけます。
OS-MINI-SERIES
Miniature Fixed Infrared Temperature Sensor with Optional Touch Screen Display
購入検討 »
OS150-2USB Series
A Fast Response Fixed Infrared Temperature Sensor fully PC - Discontinued Configurable via a USB Connection
購入検討 »
OS151A-USB Series
Compact Non-Contact
Infrared Temperature Transmitter
USB PC Configurable with 4 to 20 mA Output
購入検討 »
OS210-150-300-800
Fixed Infrared Temperature Transmitters with a Selection of Field of Views to fit most Industrial Applications
購入検討 »
OS210-C4 Series
Fixed Infrared Temperature Sensor With RS485 MODBUS® RTU Interface and a broad selection of Field of Views
購入検討 »
OS212 Series
Fixed Infrared Non-Contact Temperature Sensor with adjustable emissivity and optional display
購入検討 »
IR-USB
Infrared Temperature Sensor with USB Interface
購入検討 »
OS-PC
High Speed Infrared Sensor with Small Measured Spot
購入検討 »
OS65 Series
Fixed Mount Industrial Infrared Sensors. OEM Style and NEMA Systems. Voltage, Current and Thermocouple Outputs - Discontinued
購入検討 »