フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

その他特殊熱電対プローブ


様々なアプリケーションに適した熱電対はこちら。

88313 (*)
88313 (*)
Epoxy Coated Tip Thermocouple
購入検討 »
ADR and ADF
ADR and ADF
Adjustable Depth Armored Thermocouples
購入検討 »
BRLK and SSLK
BRLK and SSLK
OMEGAlok® Compression Fittings
購入検討 »
HSTC シリーズ
HSTC シリーズ
被覆付熱電対
剥離リード線・先端溶接済
耐熱:250℃

購入検討 »
OPN, RA, & RB Series
OPN, RA, & RB Series
Temperature & Test Plugs, Adaptors and Bushings
購入検討 »
RAT-QD
RAT-QD
シース熱電対、白金セラミック標準コネクタ
耐熱:1,650℃

購入検討 »
TC-(*)-NPTシリーズ
TC-(*)-NPTシリーズ
耐久型パイププラグ熱電対プローブ
購入検討 »
TC-K-NPT-G-36-DUAL-SMPW-M
TC-K-NPT-G-36-DUAL-SMPW-M
特別用途プローブ
デュアル熱電対プローブ NPTフィッティング

購入検討 »
TCS-H-CB-120 Series
TCS-H-CB-120 Series
Sanitary Thermocouple Sensor With Integral Cable
購入検討 »
 

下記製品は英文ですが、ご注文いただけます。

PP3, PP6, and PP10 Series
PP3, PP6, and PP10 Series
Thermocouple Profile Probes Made from High-Accuracy Special Limits-of-Error Wire (SLE)
購入検討 »
TOS-Series
TOS-Series
High Temperature Thermocouple Sensor For Oven or Furnace Measurements
購入検討 »
88311(*) & 88312 Heavy Duty Penetration Probes
88311(*) & 88312 Heavy Duty Penetration Probes
Rugged Penetration Thermocouple Probes with Extra Heavy Wall &"T" Handle
購入検討 »
88313
88313
Heavy Duty Thermocouple Penetration Probe
購入検討 »
BLMI Series
BLMI Series
Mineral Insulated Metal Sheath Thermocouple Probes with Bare Leads
購入検討 »
FTP-PROBE
FTP-PROBE
Flow Through Temperature Sensor
購入検討 »
HTTC36-(*) Series
HTTC36-(*) Series
Hollow Tube Thermocouple Probe
購入検討 »
HYP5, SMP-NP, SMP-RT, SMP-AP, SMP-HT and 88000-RSC
HYP5, SMP-NP, SMP-RT, SMP-AP, SMP-HT and 88000-RSC
Quick Connect Surface Thermocouple Probes with Miniature Connectors, Retractable Cable and Utility Handle
購入検討 »
MHP Series
MHP Series
Heavy Duty Aluminum Handle Thermocouple Probe
購入検討 »
NB1 Replacement Probe
NB1 Replacement Probe
Replacement Thermocouple Probe with 1/2" X 1/2" NPT and 20 AWG Lead Wire
購入検討 »
RAT-TJ Series
RAT-TJ Series
Transition Joint Platinum Thermocouple Assemblies and Ceramic Protection Tube
購入検討 »
SLK/SLF Series
SLK/SLF Series
Spring Loaded Fittings for 1/4" Diameter Probes
購入検討 »
STS-2X
STS-2X
Solder Iron Measuring Module with Sensor Head Element
購入検討 »
TB-(*) Series
TB-(*) Series
Terminal Block Probes, Color Coded for J, K, E, and T Thermocouples
購入検討 »
TCS-H-NB9W Series
TCS-H-NB9W Series
3-A Sanitary Thermocouple Sensors with Polypropylene Connection Head
購入検討 »
TJ-USB Series
TJ-USB Series
  Discontinued - USB Thermocouple Probe
購入検討 »
TJ36  ACL Series
TJ36 ACL Series
Autoclave Thermocouple Probe with Stainless Steel Transition Junction: Model Numbers TJ36-(*)-116G-(*)-ACL
購入検討 »
TJFT72
TJFT72
Fine Tip TJ Probe - Tip has a 0.5 mm (0.020") diameter sensing mass
購入検討 »
TRP Probes
TRP Probes
TRP Temperature Reference Probes for Thermocouple Calibration
購入検討 »
VIP Series
VIP Series
Veterinary Implantation Probes for Thermocouples, RTDs, and Thermistors
購入検討 »
We noticed you are from the US. Visit your local site for regional offers and live support.