水中ヒータ
        
        
         
        
        浸漬型ヒーターは液体を直接温めることができます。ねじ込みプラグヒーターは産業用タンク、ベッセルおよびプロセス配管用に最適です。
        
        
        
        
        
        
     
        
                下記製品は英文ですが、ご注文いただけます。
        
                
                
                
                
            
                    
        
        
                    
        
        
        
            
                
                    
                        
                    
                            
                         
        
                
                
                    
                    
                        VTS Series
                    
                    
        
        
        
        
            Field Adjustable Screw Plug Immersion Heater  
Clean Water & Oil Applications
        
        
        
                    
                    
                    
                        購入検討 »
                    
                    
                     
                 
                
                
                
                  
        
             
            
            
                
                
                
                 
                
             
                    
        
        
            
             
                
                
                
                
            
                
                
                
                
            
                
                
                
                
            
                    
        
        
            
            
                
                
                
                 
                
             
                    
        
        
                    
        
        
        
            
                
                    
                        
                    
                            
                         
        
                
                
                    
                    
                        ARMTO-2 Series
                    
                    
        
        
        
        
            Lightweight Oil Immersion Heater with Integral Thermostat—2" NPT Steel Fitting
        
        
        
                    
                    
                    
                        購入検討 »
                    
                    
                     
                 
                
                
                
                  
        
             
            
             
                
                
                
                
            
                    
        
        
                    
        
        
        
            
                
                    
                        
                    
                            
                         
        
                
                
                    
                    
                        ARMTO-3 Series
                    
                    
        
        
        
        
            Lightweight Oil Immersion Heater with Integral Thermostat 2 1/2" NPT Screw Plug
        
        
        
                    
                    
                    
                        購入検討 »
                    
                    
                     
                 
                
                
                
                  
        
             
            
            
                
                
                
                 
                
             
                    
        
        
                    
        
        
        
            
                
                    
                        
                    
                            
                         
        
                
                
                    
                    
                        ARMTO-3 Series
                    
                    
        
        
        
        
            Medium Weight Oil Immersion Heater with Integral Thermostat—2 1/2" NPT Steel Fitting
        
        
        
                    
                    
                    
                        購入検討 »
                    
                    
                     
                 
                
                
                
                  
        
             
            
             
                
                
                
                
            
                
                
                
                
            
                    
        
        
                    
        
        
        
            
                
                    
                        
                    
                            
                         
        
                
                
                    
                    
                        ARTM Series
                    
                    
        
        
        
        
            Clean Water Immersion Heater with Integral Thermostat, 1" NPT Fitting
        
        
        
                    
                    
                    
                        購入検討 »
                    
                    
                     
                 
                
                
                
                  
        
             
            
            
                
                
                
                 
                
             
                    
        
        
            
             
                
                
                
                
            
                
                
                
                
            
                
                
                
                
            
                
                
                
                
            
                
                
                
                
            
                
                
                
                
            
                
                
                
                
            
                
                
                
                
            
                
                
                
                
            
                
                
                
                
            
                    
        
        
            
            
                
                
                
                 
                
             
                    
        
        
                    
        
        
        
            
                
                    
                        
                    
                            
                         
        
                
                
                    
                    
                        MTI-3 Series
                    
                    
        
        
        
        
            Solution Water Immersion Heater - 2½" NPT Fitting and 3 Element Construction
        
        
        
                    
                    
                    
                        購入検討 »
                    
                    
                     
                 
                
                
                
                  
        
             
            
             
                
                
                
                
            
                
                
                
                
            
                    
        
        
                    
        
        
        
            
                
                    
                        
                    
                            
                         
        
                
                
                    
                    
                        MTO-2 Series
                    
                    
        
        
        
        
            LIGHTWEIGHT OIL IMMERSION HEATER With 2 Element Design With 2 Inch NPT Steel Screw Plug
        
        
        
                    
                    
                    
                        購入検討 »
                    
                    
                     
                 
                
                
                
                  
        
             
            
            
                
                
                
                 
                
             
                    
        
        
                    
        
        
        
            
                
                    
                        
                    
                            
                         
        
                
                
                    
                    
                        MTO-2 Series
                    
                    
        
        
        
        
            Medium Weight Oil Immersion Heater with 2 Element Design-2" NPT Steel Screw Plug
        
        
        
                    
                    
                    
                        購入検討 »
                    
                    
                     
                 
                
                
                
                  
        
             
            
             
                
                
                
                
            
                    
        
        
                    
        
        
        
            
                
                    
                        
                    
                            
                         
        
                
                
                    
                    
                        MTO-3 Series
                    
                    
        
        
        
        
            Lightweight Oil Immersion Heater with 3 Element Construction—2 1/2" NPT Steel Fitting
        
        
        
                    
                    
                    
                        購入検討 »
                    
                    
                     
                 
                
                
                
                  
        
             
            
            
                
                
                
                 
                
             
                    
        
        
            
             
                
                
                
                
            
                    
        
        
            
            
                
                
                
                 
                
             
                    
        
        
                    
        
        
        
            
                
                    
                        
                    
                            
                         
        
                
                
                    
                    
                        MTS Series
                    
                    
        
        
        
        
            Screw Plug Immersion Heaters for Process Water Applications Stainless Steel Elements
        
        
        
                    
                    
                    
                        購入検討 »
                    
                    
                     
                 
                
                
                
                  
        
             
            
             
                
                
                
                
            
                
                
                
                
            
                
                
                
                
            
                
                
                
                
            
                
                
                
                
            
                    
        
        
                    
        
        
        
            
                
                    
                        
                    
                            
                         
        
                
                
                    
                    
                        STRC Series 8mm
                    
                    
        
        
        
        
            8mm (0.315") Diameter Round Heater with Sealed End and Single-End Termination  - Discontinued
        
        
        
                    
                    
                    
                        購入検討 »
                    
                    
                     
                 
                
                
                
                  
        
             
            
            
                
                
                
                 
                
             
                    
        
        
                    
        
        
        
            
                
                    
                        
                    
                            
                         
        
                
                
                    
                    
                        STYLE EMT-3
                    
                    
        
        
        
        
            2 inch NPT Brass Screw Plug Immersion Heaters for Clean Water Applications
        
        
        
                    
                    
                    
                        購入検討 »
                    
                    
                     
                 
                
                
                
                  
        
             
            
             
                
                
                
                
            
                
                
                
                
            
                    
        
        
                    
        
        
        
            
                
                    
                        
                    
                            
                         
        
                
                
                    
                    
                        TAT3
                    
                    
        
        
        
        
            Drum Immersion Heaters for High Viscosity Solutions and Adjustable Stainless Steel Mounting Bracket
        
        
        
                    
                    
                    
                        購入検討 »
                    
                    
                     
                 
                
                
                
                  
        
             
            
            
                
                
                
                 
                
             
                    
        
        
                    
        
        
        
            
                
                    
                        
                    
                            
                         
        
                
                
                    
                    
                        TAT4
                    
                    
        
        
        
        
            Tank Immersion Heaters Sanitizing Sink Immersion Heaters
        
        
        
                    
                    
                    
                        購入検討 »
                    
                    
                     
                 
                
                
                
                  
        
             
            
             
                
                
                
                
            
                    
        
        
                    
        
        
        
            
                
                    
                        
                    
                            
                         
        
                
                
                    
                    
                        TAT400
                    
                    
        
        
        
        
            Tank Immersion Heaters General Purpose Tank or Reservoir Water
        
        
        
                    
                    
                    
                        購入検討 »
                    
                    
                     
                 
                
                
                
                  
        
             
            
            
                
                
                
                 
                
             
                    
        
        
                    
        
        
        
            
                
                    
                        
                    
                            
                         
        
                
                
                    
                    
                        TAT5
                    
                    
        
        
        
        
            Tank Immersion Heaters Vertical Loop–Low Profile Immersion Heaters
        
        
        
                    
                    
                    
                        購入検討 »
                    
                    
                     
                 
                
                
                
                  
        
             
            
             
                
                
                
                
            
                
                
                
                
            
                
                
                
                
            
                
                
                
                
            
                
                
                
                
            
                
                
                
                
            
                
                
                
                
            
                
                
                
                
            
                
                
                
                
            
                    
        
        
                    
        
        
        
            
                
                    
                        
                    
                            
                         
        
                
                
                    
                    
                        TPN1 Series
                    
                    
        
        
        
        
            Flanged Immersion Heaters with Custom Size and Shape Flanges, 3.5" Square Flange Standard, 240, 480 or 575 Vac Power, 3 Phase
        
        
        
                    
                    
                    
                        購入検討 »
                    
                    
                     
                 
                
                
                
                  
        
             
            
            
                
                
                
                 
                
             
                    
        
        
                    
        
        
        
            
                
                    
                        
                    
                            
                         
        
                
                
                    
                    
                        TPN2 Series
                    
                    
        
        
        
        
            Flanged Immersion Heaters with Custom Size and Shape Flanges, 6" Square Flange Standard, 208, 230, 460, 575 Vac Power, 3 Phase
        
        
        
                    
                    
                    
                        購入検討 »
                    
                    
                     
                 
                
                
                
                  
        
             
            
             
                
                
                
                
            
                    
        
        
                    
        
        
        
            
                
                    
                        
                    
                            
                         
        
                
                
                    
                    
                        TPN3 Series
                    
                    
        
        
        
        
            Flanged Immersion Heaters with Custom Size and Shape Flanges, 6" Square Flange Standard, 208, 240, 480, 575 Vac Power, 3 Phase
        
        
        
                    
                    
                    
                        購入検討 »
                    
                    
                     
                 
                
                
                
                  
        
             
            
            
                
                
                
                 
                
             
                    
        
        
                    
        
        
        
            
                
                    
                        
                    
                            
                         
        
                
                
                    
                    
                        TPN4 Series
                    
                    
        
        
        
        
            Flanged Immersion Heaters with Custom Size and Shape Flanges, 2 1/2" Square Flange Standard, 120, 240 Vac Power, 1 Phase
        
        
        
                    
                    
                    
                        購入検討 »
                    
                    
                     
                 
                
                
                
                  
        
             
            
             
                
                
                
                
            
                    
        
        
                    
        
        
        
            
                
                    
                        
                    
                            
                         
        
                
                
                    
                    
                        TPN5 Series
                    
                    
        
        
        
        
            Flanged Immersion Heaters with Custom Size and Shape Flanges, 7 1/2" Diameter Flange Standard, 208, 240, 480 Vac Power, 3 Phase
        
        
        
                    
                    
                    
                        購入検討 »
                    
                    
                     
                 
                
                
                
                  
        
             
            
            
                
                
                
                 
                
             
                    
        
        
                    
        
        
        
            
                
                    
                        
                    
                            
                         
        
                
                
                    
                    
                        TPN6 Series
                    
                    
        
        
        
        
            Flanged Immersion Heaters with Custom Size and Shape Flanges, 7" Diameter Flange Standard, 240, 480 Vac Power, 1 Phase and 240, 480 Vac Power, 3 Phase
        
        
        
                    
                    
                    
                        購入検討 »
                    
                    
                     
                 
                
                
                
                  
        
             
            
             
                
                
                
                
            
                    
        
        
                    
        
        
        
            
                
                    
                        
                    
                            
                         
        
                
                
                    
                    
                        TPN7 Series
                    
                    
        
        
        
        
            Flanged Immersion Heaters with Custom Size and Shape Flanges, 6 1/2" Diameter Flange Standard, 208, 230, 460, 575 Vac Power, 3 Phase
        
        
        
                    
                    
                    
                        購入検討 »