フリーダイヤル 0120-769-103
Emailjpesales@dwyeromega.com

温度センサー


アプリケーションの温度を測定、モニタリングするために必要な全てのもの。

(*)SS Series PFA Coated
(*)SS Series PFA Coated
PFA Coated Thermocouple Probes with Standard Connectors
購入検討 »
304-(*) -MM / INC-(*)-MM
304-(*) -MM / INC-(*)-MM
MIケーブル (シース熱電対)
外径 0.25~8.0 mm

購入検討 »
CL310<br>
CL310

温度校正器(熱電対、mV、mA、周波数、抵抗)
購入検討 »
DP1001AM
DP1001AM
¼ DIN 10チャネル自動
温度表示器

購入検討 »
P-M, P-L
P-M, P-L
空気/ガス用測温抵抗体
耐熱:100~400°C

購入検討 »
PR-11
PR-11
リード線付シース測温抵抗体 (PT100)
耐熱:-200〜600

購入検討 »
TSDC-9000-16
TSDC-9000-16
不可逆性温度ラベル
購入検討 »
TXDIN1600 Series
TXDIN1600 Series
汎用DINレールトラン スミッター
購入検討 »
TXDIN70
TXDIN70
TXDIN70シリーズ|デュアルDINレール 温度トランスミッター
購入検討 »
 

下記製品は英文ですが、ご注文いただけます。

OS150-2USB Series
OS150-2USB Series
A Fast Response Fixed Infrared Temperature Sensor fully PC  - Discontinued Configurable via a USB Connection
購入検討 »
OS151A-USB Series
OS151A-USB Series
Compact Non-Contact Infrared Temperature Transmitter USB PC Configurable with 4 to 20 mA Output
購入検討 »
SA1 SERIES
SA1 SERIES
Ready-Made Surface Thermocouple with Self-Adhesive Backing(ANSI) - Package of 5
購入検討 »
TJ36 Series
TJ36 Series
Rugged Heavy Duty Transition Joint Thermocouple Probes
購入検討 »
OSXL-ASC
OSXL-ASC
Bench Top Thermal Imaging Camera Kit
購入検討 »
TJ36 and TJ48 Series with BX or SB
TJ36 and TJ48 Series with BX or SB
Armor Cable or Stainless Steel Overbraid Lead Heavy DutyTransition Joint Thermocouple Probes with Mini Male Connector
購入検討 »
(*)MTSS  Series in Fine Diameter
(*)MTSS Series in Fine Diameter
Fine Diameter Thermocouple (0.01 in. - 0.04 in.) Transition Junction TC Probes with Lead Wire
購入検討 »
(*)MTSS Series
(*)MTSS Series
Transition Junction Style Thermocouple Probes (0.010" to 0.125" Diameter) with High Temp Molded Construction
購入検討 »
(*)TSS Series
(*)TSS Series
Thermocouple Probe - Molded Transition Joint Probes with PFA Insulated Lead Wire
購入検討 »
(**)IN and (**)SS
(**)IN and (**)SS
Quick Disconnect with Removable Standard Size Connectors - All types of Thermocouples
購入検討 »
304-(*) and INC-(*) Series
304-(*) and INC-(*) Series
OMEGACLAD™ MgO Mineral Insulated MI Cable, Metal Sheath Thermocouple Wire
購入検討 »
5 Pack RTD Elements
5 Pack RTD Elements
OMEGA™ Thin Film DIN Class B Elements
購入検討 »
5LRTC, and 5SRTC Series
5LRTC, and 5SRTC Series
Ready-Made Insulated Thermocouples with Kapton®, PFA, Glass Braid Insulation and Molded Connectors
購入検討 »
5TC SERIES
5TC SERIES
Insulated Wire Thermocouples with Stripped Ends - ANSI colour codes
購入検討 »
BARE, SH, DH and OV Series
BARE, SH, DH and OV Series
Ceramic Beaded and Bare Wire Thermocouple Elements for Head and Well Assemblies
購入検討 »
BRLK and SSLK
BRLK and SSLK
OMEGALOK™ Compression Fittings
購入検討 »
DP8891
DP8891
Waterproof Digital Thermometer with Probe
購入検討 »
H(*)QIN and H(*)QSS Series
H(*)QIN and H(*)QSS Series
Quick Disconnect Thermocouples with High Temperature Standard Size Molded Connector - Model Numbers HJQIN, HKQIN, HTQIN, HEQIN, HJQSS, HKQSS, HTQSS, HEQSS
購入検討 »
M12M Series
M12M Series
Thermocouple Probes with Molded M12 Connectors
購入検討 »
M8M Series
M8M Series
Thermocouple Probes with M8 Molded Connectors
購入検討 »
NB-SS Series, NB-IN Series
NB-SS Series, NB-IN Series
Thermocouple Probes with Industrial Protection Heads
購入検討 »
OM-EL-USB-2-LCD and OM-EL-USB-2-LCD-PLUS
OM-EL-USB-2-LCD and OM-EL-USB-2-LCD-PLUS
Temperature, Humidity and Dew Point Data Logger with LCD Display
購入検討 »
OS101E Series
OS101E Series
Infrared Temperature Sensor/Transmitters
購入検討 »
OS136 Series
OS136 Series
19mm (3/4") Diameter Miniature Low Cost Non-Contact Infrared Temperature Transmitter -Discontinued


購入検討 »
OS523E and OS524E Series
OS523E and OS524E Series
High-Temperature Handheld Infrared Thermometer
with Optional Sighting Scope and Distance Measurement

購入検討 »
OSXL-101
OSXL-101
Fixed Mount Thermal Imager
購入検討 »
RTD-(*)-F3102
RTD-(*)-F3102
RTD Elements with 36 Inch Lead Wire and 2, 3 or 4 Wire Lead Configurations
購入検討 »
RTD-(*)-F3105
RTD-(*)-F3105
RTD Elements with Wire Lead Welded to RTD Element Sensor Probe
購入検討 »
RTD-2  (Class B) 5-Pack Series
RTD-2 (Class B) 5-Pack Series
RTD PT100 Sensor Probe with Lead Wires (5-Pack)
購入検討 »
RTD-850
RTD-850
RTD Sensor with Miniature Threaded Housing
購入検討 »
SA1-RTD Series
SA1-RTD Series
SA1-RTD Surface-Mount RTD Temperature sensor | Quick Shipment
購入検討 »
SA1-RTD-B Series
SA1-RTD-B Series
3-Pack Surface-Mount fast response RTD sensor
購入検討 »
SA1XL Series 5-Pack
SA1XL Series 5-Pack
Surface Thermocouple High or Low Temperatures! Self-Adhesive or Cement-On! Super Fast Response All the Time!
購入検討 »
SPPL, SP13RH, SP10RH, SP6RH, SP30RH
SPPL, SP13RH, SP10RH, SP6RH, SP30RH
Uninsulated, Fine Gage, Platinum-Rhodium Thermocouple Wire, Single Leg and Matched Pairs
購入検討 »
TCCTL Series
TCCTL Series
Field Adjustable Length Thermocouple Probe
購入検討 »
TH-10-44000 Series
TH-10-44000 Series
General Purpose Thermistor Probes Stainless Steel Sheath
購入検討 »
TH-44000 Series
TH-44000 Series
Fast Response Thermistor Sensors
購入検討 »
TJ36 Series - Fine Diameters
TJ36 Series - Fine Diameters
Fine Diameter (0.01 in. - 0.04 in.) Rugged Thermocouple Transition Joint Probes
購入検討 »
TJ36-BX Series
TJ36-BX Series
Rugged Transition Joint Probe Rigid BX Armor Cable over Lead Wire with Std Size Male Connector
購入検討 »
TJ36-CC Series
TJ36-CC Series
Rugged High Temp Transition Joint Thermocouple Probe - Braided Fiberglass-Insulated Lead Wire
購入検討 »
TJ36-SB Series
TJ36-SB Series
Rugged Thermocouple Transition Joint Probe with Stainless Steel Braid over PFA Lead Wire and Miniature Male Connector/Cable Clamp
購入検討 »
TJ36-XCIB Series
TJ36-XCIB Series
High Temperature Lead Wire (Inconel® 600 Braid over Nextel® Ceramic-Insulation) Rugged Thermocouple Transition Joint Probe
購入検討 »
TJ36-XSIB Series
TJ36-XSIB Series
High Temperature Lead Wire (Inconel® 600 Braid over Silica Ceramic Insulation) Rugged Transition Joint Thermocouple Probes
購入検討 »
TL-10
TL-10
Non-Reversible Temperature Labels, 10 Temperature Ranges
購入検討 »
TL-C Series
TL-C Series
Non-Reversible Labels, Four Dot
購入検討 »
TL-S Series
TL-S Series
Non-Reversible Labels, Single Dot
購入検討 »
VIP Series
VIP Series
Veterinary Implantation Probes for Thermocouples, RTDs, and Thermistors
購入検討 »
 
We noticed you are from the US. Visit your local site for regional offers and live support.