圧力変換器 (アクセサリ)
圧力変換器のの機能を最大限に引き出す多様なコネクタ。
新製品
PX_WIRE
Sensor and Transducer Wire and Multi-Conductor Cable
購入検討 »
下記製品は英文ですが、ご注文いただけます。
DRST-BG
Signal Transmitter for Load Cell & Strain Gage Application
購入検討 »
DRST-UN
Universal Programmable Signal Transmitter. DIN Rail compatible.
購入検討 »
OM5
Compact, Low Cost, Modular Analog I/O Card/Signal Conditioners
購入検討 »
U24Y175
Regulated Power Supply for Transducers and Transmitters
購入検討 »
DMD-475
Isolated Signal Conditioners with Transducer Power up to 120 mA for Strain Gages, Load Cells and Transducers
購入検討 »
DRSL-DC4
Bipolar Isolated DIN Rail Signal Conditioner for Process Signals
購入検討 »
DRSL-SP1
Isolated DIN Rail Repeater/Splitter for Current Signals
購入検討 »
DRSL-SP2
Isolated DIN Rail Signal Conditioner/Splitter for Process Signals
購入検討 »
DRSL-SP3
Bipolar Isolated DIN Rail Signal Conditioner/Splitter for Process Signals
購入検討 »
DRSL-TEMP
Isolated DIN Rail Loop-Powered Temperature Signal Conditioner
購入検討 »
DRSL-U
Isolated Universal Input DIN Rail Signal Conditioner
購入検討 »
MFT
Multiconductor Feedthroughs, Compression Type for Vacuum or Pressure Sealing
購入検討 »
OM2
Modular Signal Conditioning System
for Strain Gage Bridges, mV and other Sensor Signals
購入検討 »
OPNE
Test Plugs for Pressure and Temperature, Self-Sealing Insert
購入検討 »
PFTCC
Vacuum Pressure Feedthroughs, Hermetic Seal Multipin Connector
購入検討 »
PFTFS
Vacuum/Pressure Feedthroughs, Hermetic Face Seal
購入検討 »
PSC-5
PC Board Mountable Power Supplies with Industry Standard PIN Configurations
購入検討 »
PSD-5
DC/DC Converters for Regulated Strain Gage and Transducer Excitation From an Unregulagted DC Source
購入検討 »
PST Series
Excitation for Mass Flow Controllers and Meters Screw Terminal Style for Easy Field Termination Without Soldering
購入検討 »
PST-4130
Regulated Power Supply for Transducers and Bridges, Adjustable 4 to 15 Vdc Output
購入検討 »
PST-5
Excitation for Strain Gages, Bridges and Pressure Transducers, Screw Terminal Style
購入検討 »
PXTX-4900
Isolated Transmitters
mA input, Isolated Vdc Output or Vdc input with Isolated mA Output
購入検討 »
PXTX-703
2-Wire Transmitter for Use with Pressure Transducers and Load Cells
Converts mV, V, or mA Input to 4 to 20 mA Output
購入検討 »
RT400
Radio Telemetry System for mV and Bridge Type Sensors
購入検討 »
TD-69
Low Cost Adjustable Solid State Timer, Delay-on-Make, Delay-on-Break
購入検討 »
TX20B
Radio Telemetry System for Strain Gages, Thermocouples and Voltage Signals
購入検討 »